IESNA:LM-63-2002
[TEST]P950489
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28269
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3887.2 4180.3 4495.1 4811.3 5053.7 5202.1 5292.4 5343.1 5399 5463.9
5547.4 5660.8 5813.7 5994.2 6213.5 6582.6 7140.5 7880.4 8794 9936.6
11434.2 13153.3 14983.6 16648.3 17654.4 17143.5 16121 14750.9 13104.9 11143.3
8662 6188.8 4050.6 2354.6 1035.9 320.7 0
3887.2 4196.2 4550.4 4901.4 5160.2 5317.6 5392 5410.4 5422.4 5433.2
5450.5 5487.5 5555.2 5640.2 5780.3 6073.1 6586.4 7330.5 8300.1 9456.1
10840.7 12434.7 14273.6 16261.6 18254.9 18784.5 17661.1 16215.7 14698.1 12971.7
10554.3 7955.2 5536.7 3370.5 1575.2 501.9 0
3887.2 4212.1 4605.9 4991.3 5266.7 5432.9 5491.5 5477.6 5446 5402.4
5353.5 5314 5296.8 5286.4 5347.3 5563.5 6032.2 6780.7 7806.1 8975.5
10247.3 11716.1 13563.5 15874.8 18855.6 20425.4 19201.2 17680.5 16291.5 14800.1
12446.6 9721.8 7022.7 4386.6 2114.4 683.2 0
3887.2 4234.6 4660.8 5072.3 5361.7 5518.8 5545.3 5478.7 5375.1 5255.7
5130.7 5018.8 4933.5 4875.3 4918.9 5174.2 5742.7 6614 7732.5 8960.6
10249.8 11643.5 13280.3 15306.7 18150.1 20345.9 19506 17823.4 16355.3 14846.1
12616.5 9964.9 7324.9 4724.2 2401.6 843.4 0
3887.2 4257.2 4715.8 5153.3 5456.7 5604.4 5599.3 5479.6 5304.3 5108.9
4907.8 4723.7 4570.1 4464.2 4490.6 4784.9 5453.2 6447.2 7658.9 8945.7
10252.4 11570.7 12997 14738.7 17444.5 20266.3 19810.6 17966.1 16419.3 14891.9
12786.4 10208.1 7627.1 5061.9 2688.7 1003.6 0
3887.2 4270.6 4745.7 5202.1 5514.3 5646.2 5600.8 5419.2 5170.9 4912.7
4669.6 4459.7 4295 4205.7 4311 4773.3 5657.5 6892.9 8372.9 9975.8
11580 13156.5 14761.9 16520.7 19131 21811.2 21773.9 20011.8 18248.7 16323.1
13899.9 11054.6 8266.4 5501.9 3050.3 1184.4 0
3887.2 4284 4775.5 5250.9 5571.6 5687.9 5602.3 5358.7 5037.6 4716.6
4431.4 4195.7 4020 3947.2 4131.6 4761.6 5861.9 7338.6 9087.1 11005.7
12907.5 14742.2 16526.7 18302.8 20817.4 23356.2 23737.3 22057.3 20077.9 17754.3
15013.4 11901.1 8905.4 5942 3411.7 1365.2 0
3887.2 4290.7 4793.6 5277.3 5597.3 5702 5587.4 5303.4 4940.5 4595.2
4303.7 4070.1 3903.5 3855.8 4110.2 4859.2 6099 7770 9795.9 12043.4
14277.3 16437.1 18547.1 20591.3 23267.6 25687.3 25997.8 24327.4 22031.5 19217.5
16043.4 12631.6 9289.1 6102 3502.5 1372.9 0
3887.2 4297.4 4811.8 5303.5 5622.8 5716 5572.5 5247.9 4843.4 4473.7
4176.3 3944.7 3787 3764.2 4088.9 4956.7 6336.2 8201.4 10504.9 13081
15647.1 18131.7 20567.6 22879.6 25717.8 28018.3 28258.1 26597.6 23984.9 20680.5
17073.4 13362.2 9672.6 6261.9 3593.4 1380.5 0
3887.2 4294.5 4825.5 5316.2 5632.5 5717.5 5554.9 5208.8 4783.7 4407.8
4114 3885.7 3732.1 3724.6 4085.6 5007.5 6454.4 8454.7 10935.3 13690.3
16475.2 19124.4 21748.2 24343.7 27300.1 29480.9 29503.3 27573.1 24527.1 20735.4
16797.4 12887.8 8909.6 5662.3 3113.1 1159 0
3887.2 4297.4 4811.8 5303.5 5622.8 5716 5572.5 5247.9 4843.4 4473.7
4176.3 3944.7 3787 3764.2 4088.9 4956.7 6336.2 8201.4 10504.9 13081
15647.1 18131.7 20567.6 22879.6 25717.8 28018.3 28258.1 26597.6 23984.9 20680.5
17073.4 13362.2 9672.6 6261.9 3593.4 1380.5 0
3887.2 4290.7 4793.6 5277.3 5597.3 5702 5587.4 5303.4 4940.5 4595.2
4303.7 4070.1 3903.5 3855.8 4110.2 4859.2 6099 7770 9795.9 12043.4
14277.3 16437.1 18547.1 20591.3 23267.6 25687.3 25997.8 24327.4 22031.5 19217.5
16043.4 12631.6 9289.1 6102 3502.5 1372.9 0
3887.2 4284 4775.5 5250.9 5571.6 5687.9 5602.3 5358.7 5037.6 4716.6
4431.4 4195.7 4020 3947.2 4131.6 4761.6 5861.9 7338.6 9087.1 11005.7
12907.5 14742.2 16526.7 18302.8 20817.4 23356.2 23737.3 22057.3 20077.9 17754.3
15013.4 11901.1 8905.4 5942 3411.7 1365.2 0
3887.2 4270.6 4745.7 5202.1 5514.3 5646.2 5600.8 5419.2 5170.9 4912.7
4669.6 4459.7 4295 4205.7 4311 4773.3 5657.5 6892.9 8372.9 9975.8
11580 13156.5 14761.9 16520.7 19131 21811.2 21773.9 20011.8 18248.7 16323.1
13899.9 11054.6 8266.4 5501.9 3050.3 1184.4 0
3887.2 4257.2 4715.8 5153.3 5456.7 5604.4 5599.3 5479.6 5304.3 5108.9
4907.8 4723.7 4570.1 4464.2 4490.6 4784.9 5453.2 6447.2 7658.9 8945.7
10252.4 11570.7 12997 14738.7 17444.5 20266.3 19810.6 17966.1 16419.3 14891.9
12786.4 10208.1 7627.1 5061.9 2688.7 1003.6 0
3887.2 4234.6 4660.8 5072.3 5361.7 5518.8 5545.3 5478.7 5375.1 5255.7
5130.7 5018.8 4933.5 4875.3 4918.9 5174.2 5742.7 6614 7732.5 8960.6
10249.8 11643.5 13280.3 15306.7 18150.1 20345.9 19506 17823.4 16355.3 14846.1
12616.5 9964.9 7324.9 4724.2 2401.6 843.4 0
3887.2 4212.1 4605.9 4991.3 5266.7 5432.9 5491.5 5477.6 5446 5402.4
5353.5 5314 5296.8 5286.4 5347.3 5563.5 6032.2 6780.7 7806.1 8975.5
10247.3 11716.1 13563.5 15874.8 18855.6 20425.4 19201.2 17680.5 16291.5 14800.1
12446.6 9721.8 7022.7 4386.6 2114.4 683.2 0
3887.2 4196.2 4550.4 4901.4 5160.2 5317.6 5392 5410.4 5422.4 5433.2
5450.5 5487.5 5555.2 5640.2 5780.3 6073.1 6586.4 7330.5 8300.1 9456.1
10840.7 12434.7 14273.6 16261.6 18254.9 18784.5 17661.1 16215.7 14698.1 12971.7
10554.3 7955.2 5536.7 3370.5 1575.2 501.9 0
3887.2 4180.3 4495.1 4811.3 5053.7 5202.1 5292.4 5343.1 5399 5463.9
5547.4 5660.8 5813.7 5994.2 6213.5 6582.6 7140.5 7880.4 8794 9936.6
11434.2 13153.3 14983.6 16648.3 17654.4 17143.5 16121 14750.9 13104.9 11143.3
8662 6188.8 4050.6 2354.6 1035.9 320.7 0
3887.2 4148.3 4424.2 4694.4 4905.9 5039.7 5123.1 5171.4 5220.6 5281.6
5368.7 5490.5 5649 5831.1 6057.4 6383.7 6850.5 7461.8 8229.4 9142
10236.3 11385.7 12404.8 13127.1 13307.6 12547.6 11472.3 10192.6 8796.2 7282.5
5547.3 3882.6 2501.5 1447.8 651.3 213.3 0
3887.2 4116.2 4353.4 4577.6 4758.1 4877.4 4953.8 4999.7 5042.1 5099.2
5190.2 5320 5484.5 5668.3 5901.3 6184.7 6560.6 7043.3 7664.8 8347.3
9038.2 9618.1 9826.2 9605.9 8960.6 7951.7 6823.5 5634.2 4487.6 3421.8
2432.6 1576.4 952.4 541.2 266.7 105.9 0
3887.2 4082 4282.7 4469.6 4615.3 4715.7 4778.3 4808.3 4831.7 4863.4
4920.6 5010.1 5126 5247 5384.8 5539.2 5735.2 5991.6 6329.1 6688.5
7022.1 7238.7 7190.9 6855 6229.9 5384.5 4522.1 3677.2 2895.3 2213.5
1606.5 1088.6 701.4 431.4 230.6 95.6 0
3887.2 4048 4212.1 4361.6 4472.7 4554 4602.9 4616.9 4621.4 4627.4
4651 4700.2 4767.6 4825.8 4868.4 4893.8 4909.8 4940 4993.3 5029.8
5006 4859 4555.5 4104.3 3499.1 2817.4 2220.8 1720.2 1303 1005.1
780.4 600.8 450.5 321.9 194.7 85.3 0
3887.2 4013.7 4141 4256.4 4345 4403.3 4429.4 4415.6 4377.4 4330.5
4284.3 4253.4 4239 4221.1 4187.4 4129.6 4050.1 3968.1 3891.9 3828.9
3760.3 3644.4 3452.3 3181.4 2829.7 2408.7 2030 1666 1318.5 1051.8
822.8 629.6 462.4 324 193.6 84.3 0
3887.2 3979.4 4070 4151.3 4217.2 4252.7 4256 4214.2 4133.4 4033.7
3917.8 3806.7 3710 3616 3506.6 3365.5 3190.6 2996.4 2790.6 2628
2514.6 2429.9 2349 2258.4 2160.2 2000 1839.2 1611.7 1333.8 1098.6
865.2 658.6 474.3 326.4 192.4 83.2 0
3887.2 3946.6 4003.6 4058.6 4107.7 4128.7 4112.5 4041.6 3919.5 3776.1
3616 3469.7 3347.4 3241.9 3138.3 3016.3 2870.7 2710 2539.4 2404.4
2314.7 2255.7 2212.9 2162.1 2084.6 1949.7 1815.5 1625 1395.3 1185.7
962.7 753.3 554.6 385.4 235.7 100.8 0
3887.2 3913.8 3937.2 3966 3997.9 4004.8 3969 3869 3705.5 3518.5
3314.4 3132.8 2984.8 2867.7 2770 2667.1 2550.7 2423.6 2288.2 2180.8
2114.9 2081.6 2076.7 2065.9 2008.9 1899.6 1791.8 1638.1 1456.6 1272.7
1060.3 848 634.7 444.5 278.9 118.6 0
3887.2 3882 3874.6 3880.5 3892.5 3893.9 3846.2 3724.6 3537.4 3327.1
3118.3 2954.2 2834.9 2746.9 2669.3 2579.1 2470.9 2350.1 2213.6 2084.6
1988.4 1936.2 1941.4 1946.6 1930.2 1889.9 1793 1634.8 1456.6 1287.3
1127.7 959.1 767.5 557.9 363.2 153.6 0
3887.2 3846.7 3812.6 3800.4 3806.4 3813.8 3782.1 3685.1 3527 3347.6
3173.5 3021.3 2887.5 2770.3 2659.6 2543.6 2416.5 2281.5 2147.2 2027.4
1922 1843.4 1801.6 1776.6 1753 1725.5 1667.7 1564.4 1433.5 1287.6
1122 956.1 767 564.1 371.4 164.1 0
3887.2 3818 3758.7 3728.5 3730.6 3751.8 3752.4 3696 3577.7 3422.6
3260 3104.9 2953.8 2809.5 2670.3 2531.6 2389.5 2245.7 2112.3 1998.2
1896 1817.7 1761 1717.5 1676.5 1629.8 1565.9 1479.7 1373.2 1246.3
1090.2 930.6 745.7 553.7 360.2 159.6 0
3887.2 3789.5 3704.5 3656.8 3654.8 3690 3722.9 3706.7 3628.4 3497.6
3346.5 3188.4 3020.3 2848.7 2681.2 2519.7 2362.5 2209.9 2077.6 1969
1870.2 1792.2 1720.6 1658.4 1599.8 1534.2 1464.1 1395 1312.9 1205
1058.3 905.1 724.2 543.3 349 155.1 0
3887.2 3763.7 3659.2 3597.1 3595.2 3650.4 3728.2 3771.8 3741.3 3626.5
3462.4 3283.7 3099.3 2911.8 2729.4 2554.3 2387.4 2230.2 2094.6 1985.1
1895.3 1830 1774.2 1716 1650.4 1566.2 1476.4 1391.1 1299.5 1185.3
1039.5 886 708.2 531.9 336.4 152.7 0
3887.2 3738.1 3614 3537.4 3535.5 3611 3733.6 3836.8 3854.4 3755.7
3578.5 3378.9 3178.4 2975.1 2777.4 2588.8 2412.3 2250.6 2111.9 2001
1920.5 1867.5 1827.6 1773.6 1700.8 1598.3 1488.7 1387.2 1286.1 1165.7
1020.6 866.9 692.1 520.6 323.7 150.4 0
3887.2 3715.5 3574 3487.2 3481.4 3568.3 3722.6 3871.4 3926.8 3849.8
3671.1 3453.2 3240 3034.2 2835.9 2647.1 2468.7 2304 2162.6 2050.7
1967.3 1910.5 1873.8 1827.9 1763.1 1670.9 1566.5 1459.1 1349.3 1215.5
1057.6 897.1 717.2 518.5 312.9 149.9 0
3887.2 3693 3534 3436.8 3427.1 3526 3711.5 3905.9 3999.1 3943.9
3763.7 3527.4 3301.8 3093.4 2894.5 2705.5 2525.1 2357.5 2213.3 2100.2
2014 1953.3 1920 1882.2 1825.5 1743.7 1644.5 1531.2 1412.6 1265.2
1094.6 927.1 742.1 516.4 302.1 149.5 0
3887.2 3670.3 3497.8 3392.3 3377.1 3474.2 3666.6 3869.6 3982.4 3954.1
3798.3 3565.9 3333.1 3128.1 2936.3 2757.2 2584.4 2421.7 2279.8 2165.9
2072.8 2008.1 1968.1 1929.6 1873.7 1795.2 1693.8 1577.9 1452.9 1301.6
1127.5 955.4 766 508.1 278.9 131.9 0
3887.2 3647.8 3461.4 3348 3327.1 3422.6 3621.7 3833.5 3965.5 3964.1
3832.8 3604.6 3364.4 3163 2978.1 2808.8 2643.9 2485.8 2346.4 2231.5
2131.6 2062.9 2016 1977.2 1922 1846.7 1743 1624.4 1493.1 1338
1160.5 983.7 789.8 499.7 255.8 114.1 0
3887.2 3630.4 3433.5 3314.7 3287.4 3371.9 3549.5 3737.9 3856.2 3859.6
3747.2 3543.6 3318 3120.4 2947.6 2794.7 2647.4 2503 2371 2259.8
2168 2106.1 2061.6 2023.3 1968.2 1889 1780.3 1656.6 1522.2 1366.5
1186.5 1011 810.6 543.9 297.1 131.4 0
3887.2 3612.8 3405.4 3281.6 3247.6 3321.2 3477.3 3642.3 3747 3755.2
3661.7 3482.7 3271.5 3077.6 2917.4 2780.7 2650.7 2520.1 2395.6 2288.2
2204.4 2149.2 2107.4 2069.2 2014.5 1931.4 1817.6 1688.8 1551.3 1395
1212.4 1038.2 831.1 588 338.6 148.9 0
3887.2 3598.6 3385.9 3258.4 3221.7 3287.6 3426.3 3567.1 3654.8 3660.4
3577.3 3417.2 3224.6 3040.1 2882.8 2749 2623.7 2497.3 2375 2273.9
2203.5 2156.9 2118.1 2080.1 2026.4 1942.9 1829.4 1700.3 1562.4 1408.1
1226.1 1051 848.2 616.9 374.4 163.3 0
3887.2 3584.4 3366.3 3235.1 3195.4 3254 3375.3 3491.9 3562.8 3565.3
3493.1 3351.7 3177.5 3002.7 2848.3 2717 2596.7 2474.6 2354.6 2259.5
2202.9 2164.7 2128.9 2091 2038.3 1954.4 1841 1711.7 1573.4 1421.2
1239.9 1063.8 865.2 645.9 410.2 177.8 0
3887.2 3573.4 3352.5 3219.1 3180.3 3237.2 3351.9 3457.3 3518.5 3518.6
3452.6 3324.6 3163.6 2993.6 2834.4 2691.8 2560 2429.1 2302.5 2213.3
2165.9 2134.5 2102.6 2064.4 2012.4 1930.9 1818.5 1690.9 1556.5 1407.2
1233 1054.3 861 644.1 407.2 174.2 0
3887.2 3562.4 3338.6 3203.3 3165.3 3220.5 3328.6 3422.6 3474 3471.8
3412.1 3297.3 3149.6 2984.5 2820.7 2666.8 2523.6 2383.7 2250.6 2167.1
2128.9 2104.4 2076.4 2037.9 1986.6 1907.5 1795.9 1670.3 1539.7 1393.2
1226.1 1044.5 857 642.2 404.2 170.3 0
3887.2 3552.2 3328 3193.8 3157.2 3213.6 3319.7 3411.2 3459.9 3456.1
3397.4 3290.6 3149.6 2985.7 2817.7 2653.5 2498.8 2347.7 2208.4 2128
2092.8 2072 2048 2009.8 1957.6 1877.1 1766.4 1642.9 1513.4 1368.1
1205.1 1023.3 828.5 618.1 385.4 160.8 0
3887.2 3541.9 3317.4 3184.4 3149.2 3206.7 3310.7 3399.8 3445.7 3440.5
3382.8 3283.9 3149.6 2987 2814.7 2640.2 2474.3 2311.8 2166.2 2089.1
2056.7 2039.8 2019.7 1981.7 1928.7 1846.7 1737 1615.5 1487.2 1343.2
1184.1 1002.1 799.8 594 366.6 151 0
3887.2 3529.2 3307 3177.2 3145.9 3205.5 3310 3398 3441.2 3433.8
3374.1 3281.6 3151.8 2989.3 2813.2 2632.8 2459.7 2288.2 2139 2062.9
2031.6 2016.7 1998.8 1960 1906.3 1819.8 1713.9 1594.6 1463.3 1320.1
1162 984.5 766.7 572.8 347.6 141.7 0
3887.2 3541.9 3317.4 3184.4 3149.2 3206.7 3310.7 3399.8 3445.7 3440.5
3382.8 3283.9 3149.6 2987 2814.7 2640.2 2474.3 2311.8 2166.2 2089.1
2056.7 2039.8 2019.7 1981.7 1928.7 1846.7 1737 1615.5 1487.2 1343.2
1184.1 1002.1 799.8 594 366.6 151 0
3887.2 3552.2 3328 3193.8 3157.2 3213.6 3319.7 3411.2 3459.9 3456.1
3397.4 3290.6 3149.6 2985.7 2817.7 2653.5 2498.8 2347.7 2208.4 2128
2092.8 2072 2048 2009.8 1957.6 1877.1 1766.4 1642.9 1513.4 1368.1
1205.1 1023.3 828.5 618.1 385.4 160.8 0
3887.2 3562.4 3338.6 3203.3 3165.3 3220.5 3328.6 3422.6 3474 3471.8
3412.1 3297.3 3149.6 2984.5 2820.7 2666.8 2523.6 2383.7 2250.6 2167.1
2128.9 2104.4 2076.4 2037.9 1986.6 1907.5 1795.9 1670.3 1539.7 1393.2
1226.1 1044.5 857 642.2 404.2 170.3 0
3887.2 3573.4 3352.5 3219.1 3180.3 3237.2 3351.9 3457.3 3518.5 3518.6
3452.6 3324.6 3163.6 2993.6 2834.4 2691.8 2560 2429.1 2302.5 2213.3
2165.9 2134.5 2102.6 2064.4 2012.4 1930.9 1818.5 1690.9 1556.5 1407.2
1233 1054.3 861 644.1 407.2 174.2 0
3887.2 3584.4 3366.3 3235.1 3195.4 3254 3375.3 3491.9 3562.8 3565.3
3493.1 3351.7 3177.5 3002.7 2848.3 2717 2596.7 2474.6 2354.6 2259.5
2202.9 2164.7 2128.9 2091 2038.3 1954.4 1841 1711.7 1573.4 1421.2
1239.9 1063.8 865.2 645.9 410.2 177.8 0
3887.2 3598.6 3385.9 3258.4 3221.7 3287.6 3426.3 3567.1 3654.8 3660.4
3577.3 3417.2 3224.6 3040.1 2882.8 2749 2623.7 2497.3 2375 2273.9
2203.5 2156.9 2118.1 2080.1 2026.4 1942.9 1829.4 1700.3 1562.4 1408.1
1226.1 1051 848.2 616.9 374.4 163.3 0
3887.2 3612.8 3405.4 3281.6 3247.6 3321.2 3477.3 3642.3 3747 3755.2
3661.7 3482.7 3271.5 3077.6 2917.4 2780.7 2650.7 2520.1 2395.6 2288.2
2204.4 2149.2 2107.4 2069.2 2014.5 1931.4 1817.6 1688.8 1551.3 1395
1212.4 1038.2 831.1 588 338.6 148.9 0
3887.2 3630.4 3433.5 3314.7 3287.4 3371.9 3549.5 3737.9 3856.2 3859.6
3747.2 3543.6 3318 3120.4 2947.6 2794.7 2647.4 2503 2371 2259.8
2168 2106.1 2061.6 2023.3 1968.2 1889 1780.3 1656.6 1522.2 1366.5
1186.5 1011 810.6 543.9 297.1 131.4 0
3887.2 3647.8 3461.4 3348 3327.1 3422.6 3621.7 3833.5 3965.5 3964.1
3832.8 3604.6 3364.4 3163 2978.1 2808.8 2643.9 2485.8 2346.4 2231.5
2131.6 2062.9 2016 1977.2 1922 1846.7 1743 1624.4 1493.1 1338
1160.5 983.7 789.8 499.7 255.8 114.1 0
3887.2 3670.3 3497.8 3392.3 3377.1 3474.2 3666.6 3869.6 3982.4 3954.1
3798.3 3565.9 3333.1 3128.1 2936.3 2757.2 2584.4 2421.7 2279.8 2165.9
2072.8 2008.1 1968.1 1929.6 1873.7 1795.2 1693.8 1577.9 1452.9 1301.6
1127.5 955.4 766 508.1 278.9 131.9 0
3887.2 3693 3534 3436.8 3427.1 3526 3711.5 3905.9 3999.1 3943.9
3763.7 3527.4 3301.8 3093.4 2894.5 2705.5 2525.1 2357.5 2213.3 2100.2
2014 1953.3 1920 1882.2 1825.5 1743.7 1644.5 1531.2 1412.6 1265.2
1094.6 927.1 742.1 516.4 302.1 149.5 0
3887.2 3715.5 3574 3487.2 3481.4 3568.3 3722.6 3871.4 3926.8 3849.8
3671.1 3453.2 3240 3034.2 2835.9 2647.1 2468.7 2304 2162.6 2050.7
1967.3 1910.5 1873.8 1827.9 1763.1 1670.9 1566.5 1459.1 1349.3 1215.5
1057.6 897.1 717.2 518.5 312.9 149.9 0
3887.2 3738.1 3614 3537.4 3535.5 3611 3733.6 3836.8 3854.4 3755.7
3578.5 3378.9 3178.4 2975.1 2777.4 2588.8 2412.3 2250.6 2111.9 2001
1920.5 1867.5 1827.6 1773.6 1700.8 1598.3 1488.7 1387.2 1286.1 1165.7
1020.6 866.9 692.1 520.6 323.7 150.4 0
3887.2 3763.7 3659.2 3597.1 3595.2 3650.4 3728.2 3771.8 3741.3 3626.5
3462.4 3283.7 3099.3 2911.8 2729.4 2554.3 2387.4 2230.2 2094.6 1985.1
1895.3 1830 1774.2 1716 1650.4 1566.2 1476.4 1391.1 1299.5 1185.3
1039.5 886 708.2 531.9 336.4 152.7 0
3887.2 3789.5 3704.5 3656.8 3654.8 3690 3722.9 3706.7 3628.4 3497.6
3346.5 3188.4 3020.3 2848.7 2681.2 2519.7 2362.5 2209.9 2077.6 1969
1870.2 1792.2 1720.6 1658.4 1599.8 1534.2 1464.1 1395 1312.9 1205
1058.3 905.1 724.2 543.3 349 155.1 0
3887.2 3818 3758.7 3728.5 3730.6 3751.8 3752.4 3696 3577.7 3422.6
3260 3104.9 2953.8 2809.5 2670.3 2531.6 2389.5 2245.7 2112.3 1998.2
1896 1817.7 1761 1717.5 1676.5 1629.8 1565.9 1479.7 1373.2 1246.3
1090.2 930.6 745.7 553.7 360.2 159.6 0
3887.2 3846.7 3812.6 3800.4 3806.4 3813.8 3782.1 3685.1 3527 3347.6
3173.5 3021.3 2887.5 2770.3 2659.6 2543.6 2416.5 2281.5 2147.2 2027.4
1922 1843.4 1801.6 1776.6 1753 1725.5 1667.7 1564.4 1433.5 1287.6
1122 956.1 767 564.1 371.4 164.1 0
3887.2 3882 3874.6 3880.5 3892.5 3893.9 3846.2 3724.6 3537.4 3327.1
3118.3 2954.2 2834.9 2746.9 2669.3 2579.1 2470.9 2350.1 2213.6 2084.6
1988.4 1936.2 1941.4 1946.6 1930.2 1889.9 1793 1634.8 1456.6 1287.3
1127.7 959.1 767.5 557.9 363.2 153.6 0
3887.2 3913.8 3937.2 3966 3997.9 4004.8 3969 3869 3705.5 3518.5
3314.4 3132.8 2984.8 2867.7 2770 2667.1 2550.7 2423.6 2288.2 2180.8
2114.9 2081.6 2076.7 2065.9 2008.9 1899.6 1791.8 1638.1 1456.6 1272.7
1060.3 848 634.7 444.5 278.9 118.6 0
3887.2 3946.6 4003.6 4058.6 4107.7 4128.7 4112.5 4041.6 3919.5 3776.1
3616 3469.7 3347.4 3241.9 3138.3 3016.3 2870.7 2710 2539.4 2404.4
2314.7 2255.7 2212.9 2162.1 2084.6 1949.7 1815.5 1625 1395.3 1185.7
962.7 753.3 554.6 385.4 235.7 100.8 0
3887.2 3979.4 4070 4151.3 4217.2 4252.7 4256 4214.2 4133.4 4033.7
3917.8 3806.7 3710 3616 3506.6 3365.5 3190.6 2996.4 2790.6 2628
2514.6 2429.9 2349 2258.4 2160.2 2000 1839.2 1611.7 1333.8 1098.6
865.2 658.6 474.3 326.4 192.4 83.2 0
3887.2 4013.7 4141 4256.4 4345 4403.3 4429.4 4415.6 4377.4 4330.5
4284.3 4253.4 4239 4221.1 4187.4 4129.6 4050.1 3968.1 3891.9 3828.9
3760.3 3644.4 3452.3 3181.4 2829.7 2408.7 2030 1666 1318.5 1051.8
822.8 629.6 462.4 324 193.6 84.3 0
3887.2 4048 4212.1 4361.6 4472.7 4554 4602.9 4616.9 4621.4 4627.4
4651 4700.2 4767.6 4825.8 4868.4 4893.8 4909.8 4940 4993.3 5029.8
5006 4859 4555.5 4104.3 3499.1 2817.4 2220.8 1720.2 1303 1005.1
780.4 600.8 450.5 321.9 194.7 85.3 0
3887.2 4082 4282.7 4469.6 4615.3 4715.7 4778.3 4808.3 4831.7 4863.4
4920.6 5010.1 5126 5247 5384.8 5539.2 5735.2 5991.6 6329.1 6688.5
7022.1 7238.7 7190.9 6855 6229.9 5384.5 4522.1 3677.2 2895.3 2213.5
1606.5 1088.6 701.4 431.4 230.6 95.6 0
3887.2 4116.2 4353.4 4577.6 4758.1 4877.4 4953.8 4999.7 5042.1 5099.2
5190.2 5320 5484.5 5668.3 5901.3 6184.7 6560.6 7043.3 7664.8 8347.3
9038.2 9618.1 9826.2 9605.9 8960.6 7951.7 6823.5 5634.2 4487.6 3421.8
2432.6 1576.4 952.4 541.2 266.7 105.9 0
3887.2 4148.3 4424.2 4694.4 4905.9 5039.7 5123.1 5171.4 5220.6 5281.6
5368.7 5490.5 5649 5831.1 6057.4 6383.7 6850.5 7461.8 8229.4 9142
10236.3 11385.7 12404.8 13127.1 13307.6 12547.6 11472.3 10192.6 8796.2 7282.5
5547.3 3882.6 2501.5 1447.8 651.3 213.3 0
3887.2 4180.3 4495.1 4811.3 5053.7 5202.1 5292.4 5343.1 5399 5463.9
5547.4 5660.8 5813.7 5994.2 6213.5 6582.6 7140.5 7880.4 8794 9936.6
11434.2 13153.3 14983.6 16648.3 17654.4 17143.5 16121 14750.9 13104.9 11143.3
8662 6188.8 4050.6 2354.6 1035.9 320.7 0
